This Application will be decommissioned as of January 7th 2025

NSYSC84HD |
Schneider-Electric
 
NSYSC84HD picture- web-product-data-sheet
NSYSC84HD
Canopy SF HD 800x400mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Canopy
Application Multi-purpose
Range compatibility PanelSeT PanelSeT SFHD
For enclosure nominal dimensions - W: 800 mm D: 400 mm
Mounting location On top of enclosure
Device composition 1 canopy
Fixing elements
Complementary
Quantity per set Set of 1
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Polyester powder
Fixing mode By screws
Height Real: 61.5 mm
Width Nominal: 800 mm
Real: 800 mm
Depth Nominal : 400 mm
Real : 430 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 46.000 cm
Package 1 Length 76.000 cm
Package 1 Weight 7.572 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 95.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 164.440 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No