Schneider-Electric
 
NSYSC86HD picture- web-product-data-sheet
NSYSC86HD
Canopy SF HD 800x600mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Canopy
Application Multi-purpose
Range compatibility PanelSeT PanelSeT SFHD
For enclosure nominal dimensions - W: 800 mm D: 600 mm
Mounting location On top of enclosure
Device composition 1 canopy
Fixing elements
Complementary
Quantity per set Set of 1
Material Sheet steel
Surface treatment Cataphoresis
Colour Grey (RAL 7035)
Surface finish Polyester powder
Fixing mode By screws
Height Real: 81 mm
Width Nominal: 800 mm
Real: 800 mm
Depth Nominal : 600 mm
Real : 630 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 67.000 cm
Package 1 Length 85.000 cm
Package 1 Weight 10.560 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 110.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 117.000 kg