Schneider-Electric
 
NSYSCCDINLG140 picture- web-product-data-sheet
NSYSCCDINLG140
Set of 10 cable supports made of plastic, length 140mm.
Schneider Electric
Characteristics
Main
Accessory / separate part category Cable management accessory
Product or component type Support
Application Multi-purpose
Mounting support Cable tie, fasten 9 cables maximum
Range compatibility Thorsman cable tie
Device composition 1 cable support
Complementary
Mounting location On 35 mm symmetric rails or a C-shaped rail
Quantity per set Set of 10
Fixing mode By screws
Clipped
Length 140 mm
Height 40 mm
Depth 50 mm
Net weight 0.32 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 10.000 cm
Package 1 Length 15.500 cm
Package 1 Weight 30.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.518 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months