This Application will be decommissioned as of January 7th 2025

NSYSCMX10030 |
Schneider-Electric
 
NSYSCMX10030 picture- web-product-data-sheet
NSYSCMX10030
Stainless canopy 304L for PanelSeT SM, Scotch Brite® finish, for enclosures W1000xD300 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Canopy
Application Multi-purpose
Range compatibility PanelSeT PanelSeT SMX
For enclosure nominal dimensions -
Mounting location On top of enclosure
Device composition 1 canopy
Fixing elements
Complementary
Quantity per set Set of 1
Material Stainless steel 304L
Colour Grey (RAL 7035)
Surface finish Scotch-Brite® brushed
Fixing mode By 4 screws - screw type M6 - same holes as the eyebolts location
Height 42 mm
Width 1008 mm
Depth 322 mm
Thickness 1.5 mm
Net weight 6.9 kg
Mounting diameter 8 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 36.000 cm
Package 1 Length 111.000 cm
Package 1 Weight 6.630 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 64.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 76.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No