Schneider-Electric
 
NSYSCMX16060 picture- web-product-data-sheet
NSYSCMX16060
Stainless canopy 304L for Spacial SM, Scotch Brite® finish, for enclosures W1600xD600 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Canopy
Application Multi-purpose
Range compatibility Spacial Spacial SMX
For enclosure nominal dimensions -
Mounting location On top of enclosure
Device composition 1 canopy
Fixing elements
Complementary
Quantity per set Set of 1
Material Stainless steel 304L
Colour Grey (RAL 7035)
Surface finish Scotch-Brite® brushed
Fixing mode By fixing element - same holes as the eyebolts location
Height 75 mm
Width 1608 mm
Depth 622 mm
Thickness 1.5 mm
Net weight 17.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 63.5 cm
Package 1 Length 162.5 cm
Package 1 Weight 17.605 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes