|
|
|
NSYSCX10040
Stainless canopy 304L, Scotch Brite® finish, for enclosures W1000xD400 mm.
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Enclosure accessory
|
Product or component type
|
Canopy
|
Application
|
Multi-purpose
|
Range compatibility
|
Spacial Spacial SMX
Spacial Spacial SFX
|
For enclosure nominal dimensions
|
-
|
Mounting location
|
On top of enclosure
|
Device composition
|
1 canopy
Fixing elements
|
Complementary
Quantity per set
|
Set of 1
|
Material
|
Stainless steel 304L
|
Surface finish
|
Scotch-Brite® brushed
|
Fixing mode
|
By fixing element - same holes as the eyebolts location
|
Height
|
84 mm
|
Width
|
1048 mm
|
Depth
|
449 mm
|
Thickness
|
1.5 mm
|
Net weight
|
9.5 kg
|
Offer Sustainability
Contractual warranty
|
|