Schneider-Electric
 
NSYSD6 picture- web-product-data-sheet
NSYSD6
PanelSeT SD Compact control desk w/o mounting plate - H1000xW600xD466 - IP55
Schneider Electric
Characteristics
Main
Range PanelSeT
Product name PanelSeT SD
Enclosure type Multi-purpose
Category Monobloc control desk
Nominal height 1000 mm
Nominal width 600 mm
Nominal depth 466 mm
Product installation Floor-standing
Device composition 1 structure
1 door
2 lock: door
4 adjustment rail
1 cable gland plate
2 pneumatic stay: desk lid
Complementary
Body type Single piece structure folded and welded
Door type Plain
Number of doors Front: 1 door(s)
Door opening side Reversible 120 ° door
Lock type 2 points lock, 3 mm double-bar
Mounting plate description Without mounting plate
Type of gland plate 1 entry plate
Accessibility for operation Front
Removable parts Door by hinges
Desk lid by hinges
Cable gland plate by clipping screws
Material Body: steel
Surface finish Epoxy-polyester powder
Thickness 1.5 mm
Environment
Standards IEC 62208
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 50.000 cm
Package 1 Width 60.000 cm
Package 1 Length 116.000 cm
Package 1 Weight 42.000 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 4
Package 2 Height 130.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 213.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months