Schneider-Electric
 
NSYSDC43 picture- web-product-data-sheet
NSYSDC43
Modular console for Spacial SD Compact control desk with rear panel - W400xD300
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Interface accessory
Product or component type Modular consoles
Anwendung Multi-purpose
Nennmaße des Gehäuses -
Mounting location Top of control desk
Mounting support Blanking covers, it depends on the modular console requirement
Range compatibility Spacial Spacial SD
Device composition 1 door
1 body
1 lock
1 retainer
1 rear panel
4 step slides
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type 3 mm double-bar lock
Fixing mode By fixing element - control desk location
Operating angle 75 °
Height 484 mm
Width 400 mm
Depth Nominal : 300 mm
Real : 361 mm
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 38.0 cm
Package 1 Width 41.5 cm
Package 1 Length 61.0 cm
Package 1 Weight 15.0 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months