Schneider-Electric
 
NSYSDC62 picture- web-product-data-sheet
NSYSDC62
Modular console for PanelSeT SD Compact control desk with rear panel - W600xD200
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Interface accessory
Product or component type Modular consoles
Anwendung Multi-purpose
Nennmaße des Gehäuses -
Mounting location Top of control desk
Mounting support Blanking covers, it depends on the modular console requirement
Range compatibility PanelSeT PanelSeT SD
Device composition 1 door
1 body
1 retainer
2 lock
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type 2 points lock, 3 mm double-bar
Fixing mode By fixing element - control desk location
Operating angle 75 °
Height 484 mm
Width 600 mm
Depth Nominal : 200 mm
Real : 262 mm
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 29.500 cm
Package 1 Width 52.000 cm
Package 1 Length 61.000 cm
Package 1 Weight 15.766 kg
Unit Type of Package 2 P12
Number of Units in Package 2 8
Package 2 Height 132.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 144.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months