Schneider-Electric
 
NSYSDCR300 picture- web-product-data-sheet
NSYSDCR300
Set of 4 step slides made of treated steel, D300mm
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Step slide
Range compatibility PanelSeT CRN
PanelSeT S3D
PanelSeT S3CM
PanelSeT S3X
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Sides of enclosure
Device composition 4 sliding rails
4 sliding support
Fixing elements
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing element
On backstuds (welded in the enclosure)
Adjustment In depth of the plate or other accessories in steps of 12.5 mm
Depth Nominal : 300 mm
Net weight 0.7 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 14.000 cm
Package 1 Length 27.000 cm
Package 1 Weight 888.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.076 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 100.608 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months