Schneider-Electric
 
NSYSDCR4 picture- web-product-data-sheet
NSYSDCR4
PanelSeT SF door cross rails - nominal width: 400 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Door cross rail
Application Multi-purpose
Mounting location On door reinforcement frame
Range compatibility PanelSeT SF and SM enclosures
Device composition Fixing elements
2 x cross rails
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Adjustment Adjustable in height every 25 mm for on door reinforcement frame
Height 18 mm
Width Fixing centers: 250 mm
Nominal: 400 mm
Depth 18.6 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 5.000 cm
Package 1 Length 28.000 cm
Package 1 Weight 380.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3
Contractual warranty
Warranty 18 months