Schneider-Electric
 
NSYSDCR8 picture- web-product-data-sheet
NSYSDCR8
PanelSeT SF/SM door cross rails - nominal width: 800 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Door cross rail
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On door reinforcement frame
Mounting support Direct mounting
Range compatibility PanelSeT SF, SM, SFX and SMX enclosures
Device composition 2 x cross rail
1 x bag of fixing
Quantity per set Set of 1
Complementary
Material Body of the rail: galvanised steel
Surface finish Zinc coated
Adjustment Adjustable in height every 25 mm for on door reinforcement frame
Height Nominal: 18 mm
Width Nominal: 800 mm
Depth 18.6 mm
Thickness 2 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 5.000 cm
Package 1 Length 68.000 cm
Package 1 Weight 992.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 200
Package 2 Height 45.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 212.400 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 7
Contractual warranty
Warranty 18 months