Schneider-Electric
 
NSYSDCX43 picture- web-product-data-sheet
NSYSDCX43
Modular stainless console 304L, Scotch Brite® finishing, W600xD200 mm.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Interface accessory
Product or component type Modular consoles
Anwendung Multi-purpose
Nennmaße des Gehäuses -
Mounting location Top of control desk
Mounting support Direct fixing
Range compatibility Spacial Spacial SDX
Device composition 1 door
1 body
1 lock
1 rear panel
4 step slides
1 door retainer
Quantity per set Set of 1
Complementary
Material Stainless steel 304L
Surface finish Scotch-Brite® brushed
Lock type Lock 3 mm double bar
Fixing mode By fixing element
Operating angle 75 °
Height 483 mm
Width Nominal: 400 mm
Depth Nominal : 300 mm
Maximum : 361 mm
Environment
IP degree of protection IP55
IK degree of protection IK10
Net weight 15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 38.0 cm
Package 1 Width 41.5 cm
Package 1 Length 61.0 cm
Package 1 Weight 15.0 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 8
Package 2 Height 128.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 135.96 kg
Contractual warranty
Warranty 18 months