Schneider-Electric
 
NSYSDCX63 picture- web-product-data-sheet
NSYSDCX63
Modular stainless console 304L, Scotch Brite® finishing, W600xD300 mm.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Interface accessory
Product or component type Modular consoles
Anwendung Multi-purpose
Nennmaße des Gehäuses -
Mounting location Top of control desk
Mounting support Direct fixing
Range compatibility Spacial Spacial SDX
Device composition 1 door
1 body
1 rear panel
4 step slides
2 lock
1 door retainer
Quantity per set Set of 1
Complementary
Material Stainless steel 304L
Surface finish Scotch-Brite® brushed
Lock type Lock 3 mm double bar
Fixing mode By fixing element
Operating angle 75 °
Height 483 mm
Width Nominal: 600 mm
Depth Nominal : 300 mm
Maximum : 361 mm
Environment
IP degree of protection IP55
IK degree of protection IK10
Net weight 22 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 38.0 cm
Package 1 Width 61.0 cm
Package 1 Length 61.5 cm
Package 1 Weight 22.0 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 8
Package 2 Height 173.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 189.0 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months