Schneider-Electric
 
NSYSDF1610 picture- web-product-data-sheet
NSYSDF1610
PanelSeT SD Control desk with console - H1400xW1600xD1045 - IP55
Schneider Electric
Characteristics
Main
Range PanelSeT
Product name PanelSeT SD
Enclosure type Multi-purpose
Category Control desk with console and desk
Nominal height 1400 mm
Nominal width 1600 mm
Nominal depth 1045 mm
Product installation Floor-standing
Device composition 1 structure
4 adjustment rail
1 cable gland plate
2 pneumatic stay: desk lid
1 front console door
1 desk lid
2 mechanical stay: front console door
6 lock: front door
1 handle lock: rear door
2 front door
2 rear door
Complementary
Body type Single piece structure folded and welded
Door type Plain
Number of doors Front: 2 door(s)
Rear: 2 door(s)
Door opening side Reversible 120 ° front and rear doors
Folding 75 ° desk lid and console cover
Lock type Handle lock, 5 mm double bar
2 points lock, 3 mm double-bar
Mounting plate description Without mounting plate
Type of gland plate 1 entry plate
Accessibility for operation Rear
Front
Removable parts Desk lid by hinges
Cable gland plate by clipping screws
Front door by hinges
Front console door by hinges
Rear door by hinges
Material Body: steel
Surface finish Epoxy-polyester powder
Thickness 1.5 mm
Colour Grey (RAL 7035)
Environment
Standards IEC 62208
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 152.000 cm
Package 1 Width 163.000 cm
Package 1 Length 106.000 cm
Package 1 Weight 150.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months