Schneider-Electric
 
NSYSDGCR10 picture- web-product-data-sheet
NSYSDGCR10
Spacial door cable guides cross rail - nominal width: 1000 mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Door cable-guide cross rail
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On door reinforcement frame
Range compatibility Spacial SF, SM, SFX and SMX enclosures
Device composition Fixing elements
2 x cross rails
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Galvanized
Adjustment Adjustable in height every 25 mm for on door reinforcement frame
Height 30 mm
Width Nominal: 1000 mm
Fixing centers: 850 mm
Depth 13 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 5.0 cm
Package 1 Length 88.0 cm
Package 1 Weight 1.008 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 50
Package 2 Height 29.0 cm
Package 2 Width 37.5 cm
Package 2 Length 120.0 cm
Package 2 Weight 50.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months