Schneider-Electric
 
NSYSDGCR5 picture- web-product-data-sheet
NSYSDGCR5
Spacial door cable guides cross rail - nominal width: 500 mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Door cable-guide cross rail
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On door reinforcement frame
Range compatibility Spacial SF, SM, SFX and SMX enclosures
Device composition Fixing elements
2 x cross rails
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Galvanized
Adjustment Adjustable in height every 25 mm for on door reinforcement frame
Height 30 mm
Width Nominal: 500 mm
Fixing centers: 350 mm
Depth 13 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 8.5 cm
Package 1 Length 44.5 cm
Package 1 Weight 442.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 20.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.42 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months