Schneider-Electric
 
NSYSDGCR6 picture- web-product-data-sheet
NSYSDGCR6
Door cable guides cross rail, PanelSeT SFN, PanelSeT SF, PanelSeT SM, W600mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Door cable-guide cross rail
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On door reinforcement frame
Range compatibility PanelSeT SF, SM, SFX and SMX enclosures
Device composition Fixing elements
2 x cross rails
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Galvanized
Adjustment Adjustable in height every 25 mm for on door reinforcement frame
Height 30 mm
Width Nominal: 600 mm
Fixing centers: 450 mm
Depth 13 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 7.000 cm
Package 1 Length 56.000 cm
Package 1 Weight 542.000 g
Unit Type of Package 2 PAL
Number of Units in Package 2 35
Package 2 Height 40.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 18.970 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months