Schneider-Electric
 
NSYSDP6M picture- web-product-data-sheet
NSYSDP6M
Document pocket, PanelSeT SFN, PanelSeT SF, steel, W600mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Document pocket
Application Door accessories
Nominal dimensions of the housing -
Mounting location On door reinforcement frame
Mounting support Direct mounting
Range compatibility PanelSeT SF, SM, SFX and SMX enclosures
Device composition 1 x metal document pocket
1 x fixing element
Quantity per set Set of 1
Complementary
Material Door: steel
Colour Door: grey (RAL 7035)
Surface finish Painted
Fixing mode Direct fixing - door location
Adjustment Adjustable in height, steps of 25 mm for door
Height Nominal: 282 mm
Width Nominal: 600 mm
Depth 65 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 28.000 cm
Package 1 Length 46.500 cm
Package 1 Weight 1.565 kg
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 13.170 kg
Unit Type of Package 3 P12
Number of Units in Package 3 32
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 64.680 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 11
Contractual warranty
Warranty 18 months