Schneider-Electric
 
NSYSDR200 picture- web-product-data-sheet
NSYSDR200
One symmetric mounting rail 35x15 L2000mm type A, Order by Multiples of 10 units
Schneider Electric
Characteristics
Main
Anwendung Multi-purpose
Range PanelSeT
Product or component type Rail
Accessory / separate part category Mounting accessory
Type of rail Symmetrical DIN
Enclosure nominal dimensions -
Range compatibility PanelSeT
Thalassa
Device composition 1 rail
Quantity per set Set of 10
Complementary
Material Galvanised steel
Surface finish Not perforated
Fixing mode By fixing element - structure of enclosure location
Adjustment Pitch 25 mm
Continuous adjustment
Length 2000 mm
Height Nominal: 15 mm
Width Nominal: 35 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 3.500 cm
Package 1 Length 200.000 cm
Package 1 Weight 1.104 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 80.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 12.994 kg
Unit Type of Package 3 P2M
Number of Units in Package 3 280
Package 3 Height 90.000 cm
Package 3 Width 200.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 324.120 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months