Schneider-Electric
 
NSYSDRC picture- web-product-data-sheet
NSYSDRC
Door-centering caster, PanelSeT SFN, PanelSeT SF
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Door centring caster
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On door
Range compatibility PanelSeT SF and SM enclosures
Device composition Fixing elements
1 x centring roller
Quantity per set Set of 1
Complementary
Fixing mode By fixing element - on door reinforcement frame location
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 8.000 cm
Package 1 Length 43.500 cm
Package 1 Weight 499.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 150
Package 2 Height 105.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 93.200 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3
Contractual warranty
Warranty 18 months