Schneider-Electric
 
NSYSDRSDCR300 picture- web-product-data-sheet
NSYSDRSDCR300
Set of 2 step slides made of treated steel, D300mm and W1000 or W1200
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Step slide
Range compatibility PanelSeT CRN
PanelSeT S3D
PanelSeT S3CM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Top and bottom middle of enclosure on central backstud
Product destination 2 mounting plates for enclosure width 1000 mm
2 mounting plates for enclosure width 1200 mm
Device composition 2 sliding rails
Fixing elements
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing element
On backstuds (welded in the enclosure)
Adjustment In depth of the plate or other accessories in steps of 12.5 mm
Depth Nominal : 300 mm
Net weight 0.42 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 28 cm
Package 1 Width 15 cm
Package 1 Length 5 cm
Package 1 Weight 420 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months