Schneider-Electric
 
NSYSDT5 picture- web-product-data-sheet
NSYSDT5
Folding support tray - 500 mm enclosure - 30 kg load
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Folding support tray
Application Multi-purpose
Nominal dimensions of the housing - W: 500 mm
Mounting location On door reinforcement frame
On door cross rails for 1000 mm wide enclosures
Mounting support Cross rails
Range compatibility PanelSeT SF, SM, SFX, SMX, S3D, CRN enclosures
Device composition Fixing elements
1 x tray
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element
Adjustment Adjustable in height, steps of 25 mm
Operating angle 45 °
60 °
75 °
90 °
Maximum load 30 kg/m²
Height 50 mm
Width Nominal: 325 mm
Depth 350 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 36.000 cm
Package 1 Length 40.500 cm
Package 1 Weight 2.916 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 60
Package 2 Height 63.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 185.200 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 11
Contractual warranty
Warranty 18 months