Schneider-Electric
 
NSYSDT8 picture- web-product-data-sheet
NSYSDT8
Folding support tray - 800 mm enclosure - 30 kg load
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Folding support tray
Application Door accessories
Nominal dimensions of the housing -
Mounting location Door cross rail
On door reinforcement frame
Mounting support Direct mounting
Range compatibility PanelSeT SF, SM, SFX and SMX enclosures
Device composition 1 x fixing element
1 x folding support tray
Quantity per set Set of 1
Complementary
Material Door: steel
Colour Door: grey (RAL 7035)
Surface finish Painted
Fixing mode Direct fixing - door location
Adjustment Adjustable in height, steps of 25 mm for door
Operating angle 60 °
45 °
90 °
75 °
Maximum load 30 kg
Width Nominal: 325 mm
Depth 350 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 37.000 cm
Package 1 Length 66.500 cm
Package 1 Weight 4.422 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 80
Package 2 Height 90.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 368.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 31
Contractual warranty
Warranty 18 months