Schneider-Electric
 
NSYSDX12 picture- web-product-data-sheet
NSYSDX12
SDX control desk, stainless 304L, Scotch Brite® finishing, H1000xW1200xD500mm.
Schneider Electric
Characteristics
Main
Range Spacial
Product name Spacial SDX
Enclosure type Multi-purpose
Category Control desk
Nominal height 1000 mm
Nominal width 800 mm
Nominal depth 500 mm
Product installation Floor-standing
Product destination Dialogue components
Device composition 1 structure
2 door
1 rear panel
1 lock: door
4 adjustment rail
1 cable gland plate
2 pneumatic stay: desk lid
5 blanking cover: on top of control desk
Complementary
Body type Single piece structure folded and welded
Door type Plain
Number of doors Front face: 2 door(s)
Door opening side Reversible (120 °)
Lock type 2 points lock, 3 mm double-bar
Mounting plate description Without mounting plate
Type of gland plate Plain
Accessibility for operation Front
Rear
Removable parts Door by hinges
Rear panel by screws
Cable gland plate by clips
Material Structure, door and rear panel: stainless steel 304L
Lock: zamak
Hinge: stainless steel
Surface finish Structure, door and rear panel: Scotch-Brite® brushed
Lock: chromium plated
Thickness 1.5 mm
Environment
Standards IEC 62208
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Environmental characteristic Corrosive
Specific hygiene
Net weight 85 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 114.5 cm
Package 1 Width 121.5 cm
Package 1 Length 61.5 cm
Package 1 Weight 85.0 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months