Schneider-Electric
 
NSYSF12660E picture- web-product-data-sheet
NSYSF12660E
PanelSeT SF electronic enclosure - assembled - 1200x600x600 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Extended range PanelSeT SF-E
Application Electronic application
Product or component type Suitable enclosure
Enclosure nominal height 1200 mm
Enclosure nominal width 600 mm
Enclosure nominal depth 600 mm
Enclosure mounting Floor-standing
Device composition 1 structure
1 locking system with handle: door
1 roof
2 door: front and rear
2 side panels
Complementary
Structure type Vertical uprights joined with top and bottom frames
Formed from a single section
Panels and doors built into the structure
Perforated structure with a pitch of 25 mm
Door opening side Reversible (120 °)
Door type Plain front
Glazed rear
Mounting plate description Without mounting plate
Type of gland plate Without gland plate
Lock type 4 points lock, handle with 5 mm double bar insert front and rear doors
Number of doors Front and rear: 2 door(s)
Accessibility for operation Rear
Front
Sides of enclosure
Removable parts Door by screws hinge
Roof by screws
Side panel by screws
Material Frame: galvanised steel
Uprights: galvanised steel
Door: sheet steel
Panels: sheet steel
Hinge: zamak
Handle: polyamide 6 with 30 % fibre glass
Surface finish Epoxy-polyester powder
Colour Enclosure: grey (RAL 7035)
Handle: black (RAL 9005)
Environment
Standards IEC 62208
NEMA degree of protection NEMA 3R/12
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262 (of transparent door)
IK10 conforming to IEC 62262 (of plain door)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 64.5 cm
Package 1 Width 69 cm
Package 1 Length 133 cm
Package 1 Weight 85 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 604
Contractual warranty
Warranty 18 months