Schneider-Electric
 
NSYSF12840P picture- web-product-data-sheet
NSYSF12840P
Spacial SF enclosure with mounting plate - assembled - 1200x800x400 mm
Schneider Electric
Characteristics
Main
Range Spacial
Extended range Spacial SF
Application Multi-purpose
Product or component type Suitable enclosure
Enclosure nominal height 1200 mm
Enclosure nominal width 800 mm
Enclosure nominal depth 400 mm
Enclosure mounting Floor-standing
Device composition 2 sliding rails
4 mounting plate bracket
1 structure
1 door
1 locking system with handle: door
1 rear panel
1 roof
1 mounting plate
Complementary
Structure type Formed from a single section
Panels and doors built into the structure
Perforated structure with a pitch of 25 mm
Vertical uprights joined with top and bottom frames
Door opening side Reversible (120 °)
Door type Plain front
Mounting plate description Plain
Type of gland plate Without gland plate
Lock type 4 points lock, handle with 5 mm double bar insert front door
Number of doors Front: 1 door(s)
Accessibility for operation Front
Sides of enclosure
Rear
Removable parts Door by screws hinge
Mounting plate by screws mounting plate bracket
Rear panel by screws
Roof by screws
Mounting plate bracket by screws
Sliding rail by screws
Material Frame: galvanised steel
Uprights: galvanised steel
Door: sheet steel
Panels: sheet steel
Hinge: zamak
Handle: polyamide 6 with 30 % fibre glass
Surface finish Epoxy-polyester powder
Colour Enclosure: grey (RAL 7035)
Handle: black (RAL 9005)
Net weight 115.826 kg
Environment
Standards IEC 62208
NEMA degree of protection NEMA 3R/12
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 49.0 cm
Package 1 Width 84.5 cm
Package 1 Length 133.0 cm
Package 1 Weight 84.5 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 2
Package 2 Height 133.0 cm
Package 2 Width 85.0 cm
Package 2 Length 98.0 cm
Package 2 Weight 169.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 601
Contractual warranty
Warranty 18 months