Schneider-Electric
 
NSYSF18680PC picture- web-product-data-sheet
NSYSF18680PC
PanelSeT SF PC rack enclosure - assembled - 1800x600x800 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Extended range PanelSeT SF
Application PC application
Product or component type Suitable enclosure
Enclosure nominal height 1800 mm
Enclosure nominal width 600 mm
Enclosure nominal depth 800 mm
Enclosure mounting Floor-standing
Product specific application Protecting computer equipment
Device composition 1 structure
1 roof
2 side panels
1 cable gland plate
1 partial door for keyboard
1 partial door for PC screen
1 partial door for printer support
1 rear door
1 partial door for CPU
Complementary
Structure type Panels and doors built into the structure
Perforated structure with a pitch of 25 mm
Formed from a single section
Vertical uprights joined with top and bottom frames
Door opening side Reversible (120 °)
Door type Plain partial front
Glazed partial front
Plain rear
Hinged plain partial front
Mounting plate description Without mounting plate
Type of gland plate Standard
Cable entry 1 entry
Number of compartiments 4
Lock type Flat escutcheon lock, 5 mm double bar rear door
Escutcheon lock, 3 mm double bar front partial doors
Number of doors Front: 4 door(s)
Rear: 1 door(s)
Accessibility for operation Front
Rear
Sides of enclosure
Removable parts Roof by screws internally
Side panel by screws internally
Door by screws hinge
Material Frame: galvanised steel
Uprights: galvanised steel
Door: sheet steel
Panels: sheet steel
Hinge: zamak
Escutcheon: polyamide 6 with 30 % fibre glass
Surface finish Epoxy-polyester powder
Colour Enclosure: grey (RAL 7035)
Handle: black (RAL 9005)
Environment
Standards IEC 62208
NEMA degree of protection NEMA 3R/12
IP degree of protection IP40 conforming to IEC 60529 (with hinged keyboard)
IP55 (without hinged keyboard)
IK degree of protection IK08 conforming to IEC 62262 (of transparent door)
IK10 conforming to IEC 62262 (of plain door)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 193.000 cm
Package 1 Width 65.000 cm
Package 1 Length 89.000 cm
Package 1 Weight 153.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months