Schneider-Electric
 
NSYSF20660M picture- web-product-data-sheet
NSYSF20660M
PanelSeT SF compartmentalised enclosure - assembled - 2000x600x600 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Extended range PanelSeT SFM
Application Compartmentalised application
Product or component type Suitable enclosure
Enclosure nominal height 2000 mm
Enclosure nominal width 600 mm
Enclosure nominal depth 600 mm
Enclosure mounting Floor-standing
Product specific application Insulating the control of a device
Reduce the destructive effects of a short-circuit
Device composition 1 structure
1 rear panel
1 roof
2 intermediate crossbars
2 panels for modularity: top and bottom
Complementary
Structure type Vertical uprights joined with top and bottom frames
Perforated structure with a pitch of 25 mm
Formed from a single section
Panels and doors built into the structure
Mounting plate description Without mounting plate
Type of gland plate Without gland plate
Accessibility for operation Rear
Front
Sides of enclosure
Removable parts Rear panel by screws
Roof by screws
Material Frame: galvanised steel
Uprights: galvanised steel
Panels: sheet steel
Hinge: zamak
Surface finish Epoxy-polyester powder
Colour Grey (RAL 7035)
Environment
Standards IEC 62208
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 64.5 cm
Package 1 Width 69.0 cm
Package 1 Length 213.0 cm
Package 1 Weight 66.0 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg CO2 eq, Total Life cycle) 469
Contractual warranty
Warranty 18 months