Schneider-Electric
 
NSYSF20860M picture- web-product-data-sheet
NSYSF20860M
PanelSeT SF compartmentalised enclosure - assembled - 2000x800x600 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Extended range PanelSeT SFM
Application Compartmentalised application
Product or component type Suitable enclosure
Enclosure nominal height 2000 mm
Enclosure nominal width 800 mm
Enclosure nominal depth 600 mm
Enclosure mounting Floor-standing
Product specific application Reduce the destructive effects of a short-circuit
Insulating the control of a device
Device composition 1 structure
1 rear panel
1 roof
2 intermediate crossbars
2 panels for modularity: top and bottom
Complementary
Structure type Vertical uprights joined with top and bottom frames
Formed from a single section
Perforated structure with a pitch of 25 mm
Panels and doors built into the structure
Mounting plate description Without mounting plate
Type of gland plate Without gland plate
Accessibility for operation Sides of enclosure
Rear
Front
Removable parts Rear panel by screws
Roof by screws
Material Frame: galvanised steel
Uprights: galvanised steel
Panels: sheet steel
Hinge: zamak
Surface finish Epoxy-polyester powder
Colour Grey (RAL 7035)
Environment
Standards IEC 62208
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 213.000 cm
Package 1 Width 85.000 cm
Package 1 Length 69.000 cm
Package 1 Weight 78.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months