Schneider-Electric
 
NSYSF5G20860 picture- web-product-data-sheet
NSYSF5G20860
PanelSeT SF 5G Seismic 2000x800x600 - plain door and without mounting plate
Schneider Electric
Characteristics
Main
Range PanelSeT
Extended range PanelSeT SF 5G
Application Seismic
Product or component type Suitable enclosure
Enclosure nominal height 2000 mm
Enclosure nominal width 800 mm
Enclosure nominal depth 600 mm
Enclosure mounting Floor-standing
Device composition 1 structure
1 door
1 locking system with handle: door
1 rear panel
1 roof
2 cross rails
Complementary
Structure type Vertical uprights joined with top and bottom frames
Perforated structure with a pitch of 25 mm
Panels and doors built into the structure
Formed from a single section
Door opening side Right (120 °)
Door type Plain front
Type of keylock Ronis
Key number 1242 E
Lock type EDF - certified seismic locking system front door
Number of doors Front: 1 door(s)
Accessibility for operation Front
Sides of enclosure
Rear
Removable parts Door by screws hinge
Rear panel by screws
Roof by screws
Material Frame: galvanised steel
Uprights: galvanised steel
Door: sheet steel
Panels: sheet steel
Hinge: zamak
Handle: polyamide 6 with 30 % fibre glass
Surface finish Epoxy-polyester powder
Colour Enclosure: grey (RAL 7035)
Handle: black (RAL 9005)
Mechanical robustness Seismic tests 5G conforming to EDF CRT 91 C 112 00
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 213.000 cm
Package 1 Width 85.000 cm
Package 1 Length 69.000 cm
Package 1 Weight 110.000 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations