|
|
|
NSYSFBK
Standard coupling kit, PanelSeT SFN, PanelSeT SF, set of 4 brackets, 2 connectors, sealing gasket and fixing elements
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part category
|
Coupling accessory
|
Product or component type
|
Coupling kit
|
Anwendung
|
Multi-purpose
|
Mounting location
|
Side coupling of 2 enclosures
Depthwise coupling of 2 enclosures
|
Range compatibility
|
PanelSeT SF suitable enclosure
|
Device composition
|
2 flat connector
4 bracket
Fixing elements
Sealing gasket
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Sealing gasket: EPDM
Bracket: steel
Flat connector: steel
|
Surface finish
|
Zinc coated
|
Fixing mode
|
By screws - screw type M6 self tapping
|
Height
|
65 mm
|
Width
|
340 mm
|
Depth
|
365 mm
|
IP degree of protection
|
IP55
|
Mounting diameter
|
0 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.500 cm
|
Package 1 Width
|
34.000 cm
|
Package 1 Length
|
36.500 cm
|
Package 1 Weight
|
1.664 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
116.000 cm
|
Package 2 Width
|
80.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
187.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
52da316e-d4e1-4114-85c0-32a03b2934fd
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
12
|
Contractual warranty
|
|