This Application will be decommissioned as of January 7th 2025

NSYSFBK19 |
Schneider-Electric
 
NSYSFBK19 picture- web-product-data-sheet
NSYSFBK19
Coupling kit for enclosures equipped with swinging 19" rack, PanelSeT SFN, PanelSeT SF, Set of 1
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Coupling accessory
Product or component type Coupling kit
Anwendung Prisma application
Multi-purpose
Mounting location Side coupling of 2 enclosures
Depthwise coupling of 2 enclosures
Range compatibility Prisma PH suitable enclosure
PanelSeT PanelSeT SFX suitable enclosure
Prisma Prisma PH
PanelSeT PanelSeT SFM
Device composition 8 flat connector
Fixing elements
Sealing gasket
Quantity per set Set of 1
Complementary
Material Sealing gasket: EPDM
Flat connector: steel
Surface finish Zinc coated
Fixing mode By screws - screw type M6 self tapping
Height 80 mm
Width 345 mm
Depth 335 mm
IP degree of protection IP55
Mounting diameter 0 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 33.500 cm
Package 1 Length 34.500 cm
Package 1 Weight 1.416 kg
Unit Type of Package 2 P12
Number of Units in Package 2 125
Package 2 Height 149.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 188.250 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months