This Application will be decommissioned as of January 7th 2025

NSYSFBKE |
Schneider-Electric
 
NSYSFBKE picture- web-product-data-sheet
NSYSFBKE
External coupling kit, PanelSeT SFN, PanelSeT SF, set of 4 connectors & fixing elementes
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Coupling accessory
Product or component type Coupling kit
Anwendung Multi-purpose
Mounting location Side coupling of 2 enclosures
Depthwise coupling of 2 enclosures
Mounting support Reinforced coupling kit
Quick coupling kit
Range compatibility PanelSeT SF suitable enclosure
Device composition 4 bridle
Fixing elements
Quantity per set Set of 1
Complementary
Material Bridles: steel
Surface finish Zinc coated
Fixing mode By screws - screw type M6 self tapping
Mounting diameter 0 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 5 cm
Package 1 Length 5.5 cm
Package 1 Weight 188 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months