This Application will be decommissioned as of January 7th 2025

NSYSFBKR |
Schneider-Electric
 
NSYSFBKR picture- web-product-data-sheet
NSYSFBKR
Reinforced coupling kit to carry heavy loads, PanelSeT SFN, PanelSeT SF, set of 4 connectors and fixing elements
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Coupling accessory
Product or component type Coupling kit
Anwendung Multi-purpose
Mounting location Depthwise coupling of 2 enclosures
Side coupling of 2 enclosures
Mounting support Coupling kit
Range compatibility PanelSeT SF suitable enclosure
Device composition 4 reinforced connector
Fixing elements
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode By screws - screw type M6 self tapping
Height 70 mm
Width 105 mm
Depth 150 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 12.000 cm
Package 1 Length 21.000 cm
Package 1 Weight 2.089 kg
Unit Type of Package 2 P12
Number of Units in Package 2 250
Package 2 Height 50.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 550.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 15
Contractual warranty
Warranty 18 months