This Application will be decommissioned as of January 7th 2025

NSYSFBKSH |
Schneider-Electric
 
NSYSFBKSH picture- web-product-data-sheet
NSYSFBKSH
Standard coupling kit with OLN or PanelSeT 6000, PanelSeT SF, set of 6 flat connectors, gasket and fixing elements
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Coupling accessory
Product or component type Coupling kit
Anwendung Multi-purpose
Mounting location Side coupling of 2 enclosures
Depthwise coupling of 2 enclosures
Range compatibility PanelSeT SF suitable enclosure
Device composition 4 spacer
4 flat connector
Fixing elements
Sealing gasket
Quantity per set Set of 1
Complementary
Material Sealing gasket: EPDM
Flat connector: steel
Spacer: steel
Surface finish Zinc coated
Fixing mode By screws - screw type M6 self tapping
Height 70 mm
Width 400 mm
Depth 400 mm
IP degree of protection IP55
Mounting diameter 0 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 34.000 cm
Package 1 Length 36.500 cm
Package 1 Weight 1.244 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 100
Package 2 Height 120.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 137.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months