Schneider-Electric
 
NSYSFC108 picture- web-product-data-sheet
NSYSFC108
Spacial SF bottom and top frame - 1000x800 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Application Multi-purpose
Product or component type Framework kit
For enclosure nominal dimensions -
Mounting location Top of vertical uprights
Bottom of vertical uprights
Range compatibility PanelSeT rear panel
PanelSeT side panel
PanelSeT vertical upright
Device composition 1 bottom frame
1 roof
1 top frame
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws - each corner of enclosure location
Width 1000 mm
Depth 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 89.0 cm
Package 1 Length 103.0 cm
Package 1 Weight 33.6 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 8
Package 2 Height 120 cm
Package 2 Width 100 cm
Package 2 Length 125 cm
Package 2 Weight 288 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months