Schneider-Electric
 
NSYSFC35 picture- web-product-data-sheet
NSYSFC35
Spacial SF bottom and top frame - 300x305 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Application Multi-purpose
Product or component type Framework kit
For enclosure nominal dimensions - H: 2000 mm W: 300 mm D: 500 mm
Mounting location Bottom of vertical uprights
Top of vertical uprights
Range compatibility Spacial rear panel
Spacial side panel
Spacial vertical upright
Device composition 1 bottom frame
1 roof
1 top frame
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws - each corner of enclosure location
Height 110 mm
Width 300 mm
Depth External : 500 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.000 cm
Package 1 Width 31.500 cm
Package 1 Length 52.000 cm
Package 1 Weight 11.200 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 57.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 237.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 95
Contractual warranty
Warranty 18 months