|
|
|
NSYSFC88
Spacial SF bottom and top frame - 800x800 mm
|
|
|
|
|
End of Commercialization DEC 09, 2024
|
|
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Enclosure accessory
|
Application
|
Multi-purpose
|
Product or component type
|
Framework kit
|
For enclosure nominal dimensions
|
-
|
Mounting location
|
Bottom of vertical uprights
Top of vertical uprights
|
Range compatibility
|
Spacial rear panel
Spacial side panel
Spacial vertical upright
|
Device composition
|
1 bottom frame
1 roof
1 top frame
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Steel
|
Colour
|
Grey (RAL 7035)
|
Surface finish
|
Epoxy-polyester powder
|
Fixing mode
|
By screws - each corner of enclosure location
|
Width
|
800 mm
|
Depth
|
800 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
15.0 cm
|
Package 1 Width
|
81.5 cm
|
Package 1 Length
|
84.5 cm
|
Package 1 Weight
|
30.2 kg
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
134.0 cm
|
Package 2 Width
|
100.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
256.5 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
52da316e-d4e1-4114-85c0-32a03b2934fd
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
215
|
Contractual warranty
|
|