Schneider-Electric
 
NSYSFCVR124HD picture- web-product-data-sheet
NSYSFCVR124HD
Spacial SFHD outdoor heavy duty - roof ventilation module H95 W1200 D400 - IP55
Schneider Electric
Characteristics
Main
Range Spacial
Application Outdoor heavy duty
Accessory / separate part category Enclosure accessory
Product or component type Ventilated roof
Device application Multi-purpose
Mounting location On top of enclosure
Range compatibility Spacial Spacial SFHD suitable enclosure
Quantity per set Set of 1
Complementary
Material Steel with anti-corrosive coating
Colour Grey (RAL 7035)
Surface finish Polyester powder
Fixing mode By screws - screw type M12 - roof fixing point location
Corrosion resistance 90…100 % conforming to ISO 12944 C4H
Height 95 mm
Width 1200 mm
Depth 400 mm
IP degree of protection IP55 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 45.0 cm
Package 1 Length 125.0 cm
Package 1 Weight 11.0 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 10
Package 2 Height 81.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 131.3 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No