Schneider-Electric
 
NSYSFD128 picture- web-product-data-sheet
NSYSFD128
Spacial SF plain door - 1200x800 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Side
Range compatibility Spacial Spacial SF
Device composition 1 door
1 lock with handle and 5 mm double bar insert
1 locking bar system 4 points
1 reinforcement frame
4 hinges
4 locking bar catches
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 5 mm double bar
Number of locks 1
Door type External plain
Door opening side Reversible (120 °)
Maximum load 60 kg/m²
Height Nominal: 1200 mm
Width Nominal: 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 77.5 cm
Package 1 Length 120.0 cm
Package 1 Weight 19.234 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 63.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 205.34 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 137
Contractual warranty
Warranty 18 months