Schneider-Electric
 
NSYSFD128T picture- web-product-data-sheet
NSYSFD128T
Spacial SF transparent door - 1200x800 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Side
Range compatibility Spacial Spacial SF
Device composition 1 door
1 lock with handle and 5 mm double bar insert
1 locking bar system 4 points
4 hinges
4 locking bar catches
Quantity per set Set of 1
Complementary
Material Door: Securit glass
Door: sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 5 mm double bar
Number of locks 1
Door type External transparent
Door opening side Reversible (120 °)
Height Nominal: 1200 mm
Width Nominal: 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 77.5 cm
Package 1 Length 120.0 cm
Package 1 Weight 15.0 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 95.0 cm
Package 2 Width 100.0 cm
Package 2 Length 130.0 cm
Package 2 Weight 182.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months