This Application will be decommissioned as of January 7th 2025

NSYSFD20102D |
Schneider-Electric
 
NSYSFD20102D picture- web-product-data-sheet
NSYSFD20102D
PanelSeT SF double plain doors - 2000x1000 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility PanelSeT PanelSeT SF
Device composition 1 lock with handle and 5 mm double bar insert
1 locking bar system 4 points
2 door
1 blocking system
2 reinforcement frame
8 hinges
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 5 mm double bar
Number of locks 1
Door type External plain
Door opening side Reversible (120 °)
Maximum load 60 kg/m²
Height Nominal: 2000 mm
Width Nominal: 1000 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 200.500 cm
Package 1 Width 55.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 41.600 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 12
Package 2 Height 73.500 cm
Package 2 Width 202.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 527.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 297
Contractual warranty
Warranty 18 months