This Application will be decommissioned as of January 7th 2025

NSYSFDHD126 |
Schneider-Electric
 
NSYSFDHD126 picture- web-product-data-sheet
NSYSFDHD126
Plain door SF HD 1200x600mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions - H: 1200 mm W: 600 mm
Mounting location Front
Rear of the enclosure
Range compatibility PanelSeT PanelSeT SFHD
Device composition 1 door
1 locking bar system 4 points
1 reinforcement frame
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Polyester powder
Door type External plain
Door opening side Reversible (120 °)
Height Nominal: 1200 mm
Width Nominal: 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 59.0 cm
Package 1 Length 129.0 cm
Package 1 Weight 11.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No