Schneider-Electric
 
NSYSFDHD128 picture- web-product-data-sheet
NSYSFDHD128
Plain door SF HD 1200x800mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions - H: 1200 mm W: 800 mm
Mounting location Rear of the enclosure
Front
Range compatibility PanelSeT PanelSeT SFHD
Device composition 1 door
1 locking bar system 4 points
1 reinforcement frame
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Polyester powder
Door type External plain
Door opening side Reversible (120 °)
Height Nominal: 1200 mm
Width Nominal: 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 79.000 cm
Package 1 Length 121.000 cm
Package 1 Weight 19.000 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 12
Package 2 Height 78.000 cm
Package 2 Width 80.000 cm
Package 2 Length 121.000 cm
Package 2 Weight 238.000 kg