Schneider-Electric
 
NSYSFDHD16122D picture- web-product-data-sheet
NSYSFDHD16122D
Plain door doble SF HD 1600x1200mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions - H: 1600 mm W: 1200 mm
Mounting location Front
Rear of the enclosure
Range compatibility PanelSeT PanelSeT SFHD
Device composition 1 door
1 locking bar system 4 points
1 reinforcement frame
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Polyester powder
Door type External plain
Door opening side Reversible (120 °)
Height Nominal: 1600 mm
Width Nominal: 1200 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 120.000 cm
Package 1 Length 160.500 cm
Package 1 Weight 28.000 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 6
Package 2 Height 48.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 201.000 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations