This Application will be decommissioned as of January 7th 2025

NSYSFDHD166 |
Schneider-Electric
 
NSYSFDHD166 picture- web-product-data-sheet
NSYSFDHD166
Plain door SF HD 1600x600mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions - H: 1600 mm W: 600 mm
Mounting location Front
Rear of the enclosure
Range compatibility PanelSeT PanelSeT SFHD
Device composition 1 door
1 locking bar system 4 points
1 reinforcement frame
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Polyester powder
Door type External plain
Door opening side Reversible (120 °)
Height Nominal: 1600 mm
Width Nominal: 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 59.000 cm
Package 1 Length 169.000 cm
Package 1 Weight 20.000 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 10
Package 2 Height 40.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 230.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No