Schneider-Electric
 
NSYSFDHD208 picture- web-product-data-sheet
NSYSFDHD208
Plain door SF HD 2000x800mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions - H: 2000 mm W: 800 mm
Mounting location Front
Rear of the enclosure
Range compatibility PanelSeT PanelSeT SFHD
Device composition 1 door
1 locking bar system 4 points
1 reinforcement frame
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Polyester powder
Door type External plain
Door opening side Reversible (120 °)
Height Nominal: 2000 mm
Width Nominal: 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 79.000 cm
Package 1 Length 200.000 cm
Package 1 Weight 30.400 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 77.000 cm
Package 2 Width 120.000 cm
Package 2 Length 208.000 cm
Package 2 Weight 339.000 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations