This Application will be decommissioned as of January 7th 2025

NSYSFEB |
Schneider-Electric
 
NSYSFEB picture- web-product-data-sheet
NSYSFEB
Lifting eyebolts, PanelSeT SFN, PanelSeT SF, steel , M12 , set of 4
Schneider Electric
Characteristics
Overview
Lead time Usually Ships within 4 Weeks
Main
Area PanelSeT
Category Lifting accessory
Product or component type Lifting eye
Application Multi-purpose
Mounting location Enclosure top
Mounting support Directly in the axis of the uprights
Range compatibility Prisma Prisma PH
PanelSeT PanelSeT SFHD
PanelSeT PanelSeT SFM
Device composition 4 eyebolt
Quantity per set Set of 1
Complementary
Material Cast steel
Surface finish Galvanized
Fixing mode Screwed
Permanent permissible load 340 kg for 1 eyebolt vertical direction
Height 62.5 mm
Width 55 mm
Depth 24 mm
Diameter 29 mm
ISO thread M12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 9.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 692.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 400
Package 2 Height 80.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 289.800 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 5
Contractual warranty
Warranty 18 months