Schneider-Electric
 
NSYSFECA66HD picture- web-product-data-sheet
NSYSFECA66HD
PanelSeT SFHD outdoor heavy duty - aluminium cable gland plate - W400 D430
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Outdoor heavy duty
Application Multi-purpose
Nominal width of the housing 1200 mm
600 mm
800 mm
Nominal depth of the housing 600 mm
Range compatibility PanelSeT PanelSeT SFHD
Mounting location Enclosure bottom
Type of gland plate Plain aluminium
Device composition Fixing elements
1 plate
Gasket
Quantity per set Set of 1
Material Aluminium
Complementary
Surface finish Brushed finish
Fixing mode Tool less - screw type quarter-turn
Height 66 mm
Width Nominal: 400 mm
Real: 610 mm
Depth Nominal : 430 mm
Thickness 2 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 42.000 cm
Package 1 Length 45.000 cm
Package 1 Weight 1.256 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 4
Package 2 Height 29.000 cm
Package 2 Width 45.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 5.024 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations